Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Product attributes | |
---|---|
Mechanical accessories for linear axes |
Shock absorbers |
Nominal size [mm] |
OBB-055 |
Weight [kg] |
0.72 |
Energy consumption [Nm] |
620 |
Energy consumption footnote |
Per stroke |
Footnote reduction of max. travel range |
Reduction of the max. travel range of the Omega module (minimum value per side or damper) |
Max. braking mass [kg] |
20 |
Product information |
Scope of delivery: Holder, shock absorber and mounting accessories |
Reduction of max. travel range [mm] |
62 |
Dimension A [mm] |
70 |
Dimension B [mm] |
56.5 |
Dimension G [mm] |
12 |
Dimension H [mm] |
113 |
Dimension H1 [mm] |
90.5 |
Stroke Dimension [mm] |
50 |
Dimension Ls [mm] |
115 |
Dimension Ls (carriage with clamping unit) [mm] |
133 |
Dimension Ls1 [mm] |
189 |
Footnote Dimensions Ls (carriage with clamping unit) |
Carriage with clamping unit |
Download link |
---|
3D CAD |