Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Industrial hydraulic valve in a high performance range. Reliable limitation of the pressure to the command value signal.
Product attributes | |
---|---|
Connection diagram |
ISO 4401-03-02-0-94 |
Operating pressure, max. [bar] |
315 |
Max. flow [l/min] |
40 |
Spool symbol |
P → T |
Type of connection |
Subplate mounting |
Size |
6 |
Type of actuation |
Electrical with external electronics |
Number of ports |
4 |
Number of switching positions |
2 |
Supply voltage |
24 VDC |
Electrical connector |
Connector, 3-pole (2 + PE) |
Electrical connection description |
Connector, 3-pole (2 + PE) according to EN 175301-803, with mating connector |
Hydraulic fluid |
HL,HLP |
Seals |
NBR |
Weight [kg] |
2.4 |
Document type | Download link |
---|---|
Datasheets | 765d4b33-317f-4386-92fb-99d21f204726 |
Manual | 472f764a-5bf5-4b93-87a6-9360c0070d4d |
R901017011
Mating connector, 3-pole (2 + PE) EN 175301-803, without circuitry, black
-R901017010
Mating connector, 3-pole (2 + PE) EN 175301-803, without circuitry, gray
-R901439036
Valve amplifier for proportional valves with 1 solenoid without position feedback
-R901439034
Valve amplifier for proportional valves with 1 solenoid without position feedback
-