Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Industrial hydraulic valve in a high performance range. Reliable reduction of the pressure to the command value signal.
Product attributes | |
---|---|
Connection diagram |
ISO 4401-03-02-0-05 |
Product family |
(Z)DRE(E) |
Operating pressure, max. [bar] |
315 |
Max. flow [l/min] |
30 |
Spool symbol |
P → A |
Type of connection |
Subplate mounting |
Size |
6 |
Type of actuation |
Electrical with external electronics |
Number of ports |
3 |
Number of switching positions |
2 |
Supply voltage |
24 VDC |
Electrical connector |
Connector, 3-pole (2 + PE) |
Electrical connection description |
Connector 3-pole (2 + PE) according to EN 175301-803 |
Hydraulic fluid |
HL,HLP,HLPD,HVLP,HVLPD,HFC |
Seals |
NBR |
Weight [kg] |
1.86 |
Document type | Download link |
---|---|
Datasheets | 4b5d5f52-d248-4e2f-a973-53bac4e31030 |
Manual | 472f764a-5bf5-4b93-87a6-9360c0070d4d |
R901017011
Mating connector, 3-pole (2 + PE) EN 175301-803, without circuitry, black
-R901017010
Mating connector, 3-pole (2 + PE) EN 175301-803, without circuitry, gray
-R901439036
Valve amplifier for proportional valves with 1 solenoid without position feedback
-R901439034
Valve amplifier for proportional valves with 1 solenoid without position feedback
-