Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Linear set (aluminum)
2 torque-resistant LB, tandem
Ball guide grooves = 2
Shaft diameter d = 50
Shaft included
L = shaft length to specification (cut)
Without seal
Version: Standard
Product attributes | |
---|---|
Shaft diameter d [mm] |
50 |
Format of linear bushings |
T - Tandem |
Series |
Torque |
Dynamic load capacity C [N] |
15000 |
Footnote dynamic load capacity C |
Load capacity when both linear bushings are under equal load. The load capacities indicated are minimal values as the direction of loading cannot always be clearly defined. |
Max. acceleration amax [m/s²] |
150 |
Maximum permissible linear speed vmax [m/s] |
3 |
Dynamic torsional moment load capacity Mt [Nm] |
272 |
Outer diameter D [mm] |
75 |
Static load capacity C0 [N] |
12940 |
Footnote static load capacity C0 |
Load capacity when both linear bushings are under equal load. The load capacities indicated are minimal values as the direction of loading cannot always be clearly defined. |
Mass m (kg/m) [kg/m] |
15.3 |
Permissible ambient temperature |
- 10 °C ... + 80 °C |
Weight [kg] |
0 |
Type |
Linear set |
Dimension B [mm] |
130 |
Dimension D [mm] |
75 |
Dimension E1 [mm] |
194 |
Dimension E2 [mm] |
100 |
Dimension H [mm] |
50 |
Dimension H1 [mm] |
105 |
Dimension L |
224 |
Document type | Download link |
---|---|
Datasheets | c71b0252-e58d-4986-acf6-ba4e3a13d7b1 |
Manual | c1ec028f-fd7f-46f6-9960-58d0bb673140 |