Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
45° cross-diverter, left, VFplus 65
Product attributes | |
---|---|
Scope of delivery |
Kit including fastening parts (as shown) |
Size [b] [mm] |
65 |
Material information |
Diverter blade, sliding surface support: PA, black |
Weight [kg] |
3.13 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842551140 |
Manual | search?s=download&q=3842551140 |
Download link |
---|
3D CAD |