Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Product attributes | |
---|---|
Product family classification |
Directional spool valves, direct operated, with solenoid actuation |
Product family type |
FTWE |
Product family |
FTWE 2K |
Operating pressure, max. [bar] |
100 |
Ports number |
3 |
Max. flow [l/min] |
2 |
Positions |
2 |
Spool Poppet |
Spool type |
Type of connection |
Screw-in cartridge valve |
Direct - Pilot |
Direct acting |
Cavity |
M18x1,5 |
Nominal flow [l/min] |
2 |
Type of actuation |
Solenoid-actuated on/off |
Coil integrated |
Integrated coil |
Supply voltage |
12 V DC |
Electrical connector |
Deutsch DT04-2P |
Sealing material |
FKM |
Hydraulic fluid |
HL,HLP,HEES,HEPG |
Product type |
FTWE |
Product family |
3 ways |
Weight [kg] |
0.16 |
Document type | Download link |
---|---|
Datasheets | 58007?filterMediatype=1584 |