• Maximum operating pressure 210 bar (3000 psi)
  • Maximum flow 140 l/min (37 gpm)
  • Port: G 1/2

Product attributes

Product family classification

Dual counterbalance relief compensated

Product family type

VBSO

Product family

VBSO-DE-CC

Operating pressure, max. [bar]

210

Ports number

4

Max. flow [l/min]

140

Direct - Pilot

External pilot operated

Type of connection

Threaded connection

Nominal flow [l/min]

140

Pilot ratio

3.2:1

Adjustable pressure range [bar]

100-350

Pressure setting [bar]

350

Pressure pre-setting

With pressure pre-setting

Ports

G 1/2

Sealing material

NBR

Hydraulic fluid

HL,HLP

Product family

Double effect relief compensated

Product type

VBSO

Weight [kg]

1.55

For this product we found matching items in our spare parts catalog

Open Spare Parts Catalog