EMAH1 – For steam turbines

For steam turbine applications The self-sufficient actuator EMAH1 has the following technical key data: Rated force up to 650 kN, spring force up to 360 kN, cylinder stroke up to 250 mm, opening time below 30 s. Depending on the case of application, the actuator has the following approximate dimensions in mm: Length: 900 - 2300, width: 850 - 1400 mm, height: 600 - 1300.