Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Strut profile 45x60 M12/M16
Product attributes | |
---|---|
Condition on delivery |
Profile finishing |
Cross-section |
45x60 |
Modular dimension [mm] |
45 |
Profile slot |
10 |
Open slots |
4 |
Dimensions |
45x60 |
Profile type |
Standard |
Color |
Natural |
Length max [L max] [mm] |
6000 |
Length min [L min] [mm] |
180 |
Packaging unit |
1 |
Moment of torsion resistance [Wt] [cm³] |
4.09 |
Area moment of inertia in x-direction [lx] [cm⁴] |
37.2 |
Profile adaption |
D9.8, D17: in slots B/D,D9.8V, D17V: in slots A/C,LF: in slots A/C,F1: in slot A |
Moment of resistance in the x-direction [Wx] [cm³] |
12.4 |
Profile surface [A] [cm²] |
11 |
Material |
Aluminum, anodized |
Torsional moment of inertia [It] [cm⁴] |
6.7 |
Area moment of inertia in y-direction [ly] [cm⁴] |
22.7 |
Mass [m] |
3 |
Moment of resistance in the y-direction [Wy] [cm³] |
10.1 |
Recommended accessories |
Cover cap 45x60, black,Cover cap 45x60, signal gray,Cover cap with hole 45x60, black,Cover cap with hole 45x60, signal gray |
Weight [kg] |
0 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842990575 |
Download link |
---|
3D CAD |