• For the pressure-dependent connection of a second system
  • With check valve
  • Continuous adjustment by means of rotary knob
  • Pilot oil supply internal, leakage oil discharge external
  • Connections via self-sealing quick-release coupling connectors
  • Stable fastening system for grid
  • Industry standard, size 6

Product attributes

Sequencing pressure [bar]

75

Actuation type

Manual

Components

Valves

Operating pressure max. [bar]

120

Weight [kg]

2.47

Open new tab to see further spare parts in our Spare Parts Catalog.

Open Spare Parts Catalog