Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
EcoFlow roller – stainless steel, EL = 105...1005
Product attributes | |
---|---|
Packaging unit |
1 |
Force [Fmax] [N] |
150 |
Roller length max [EL max] [mm] |
1005 |
Roller length min [EL min] [mm] |
105 |
Material |
Stainless steel |
Weight [kg] |
0 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842995008 |
Download link |
---|
3D CAD |