Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
End connector 30x30 set designLINE
Product attributes | |
---|---|
Profile slot |
8 |
ESD |
yes |
Dimensions |
30x30 |
Color |
White aluminum (RAL 9006) |
Fastening material |
2x cylinder head screw DIN7984 M8x30,4x cylinder head screw DIN7984 M5x25,4x hexagon nut DIN934 M5 |
Scope of delivery |
Set incl. fastening material (FS) |
Bending moment 1 [Nm] |
81 |
Material |
Diecast aluminum, painted |
Material information |
End connector designLINE: Diecast aluminum, painted,Fastening material: Steel, galvanized |
Weight [kg] |
0.11 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842538656 |
Download link |
---|
3D CAD |