Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewIndustry 4.0 solutions
OverviewSelect your location
eLINE linear set (aluminum)
With compact LB, tandem, closed
Shaft diameter d = 25
With two seals
Version: Rust-resistant
Greased
Product attributes | |
---|---|
Shaft diameter d [mm] |
25 |
Format of linear bushings |
– Closed |
Series |
Compact (eLINE) |
Dynamic load capacity C [N] |
3330 |
Footnote dynamic load capacity C |
The load capacities apply for the main direction of loading. If the load direction is not the main direction of loading, the load capacities must be multiplied by the following factors: ↩Ø d 12 and 16: f = 0.90, f0 = 0.86, ↩Ø d 20 to 50: f* |
Static longitudinal moment load capacity ML0 [Nm] |
59 |
Max. acceleration amax [m/s²] |
150 |
Maximum permissible linear speed vmax [m/s] |
5 |
Outer diameter D [mm] |
35 |
Static load capacity C0 [N] |
3120 |
Footnote static load capacity C0 |
The load capacities apply for the main direction of loading. If the load direction is not the main direction of loading, the load capacities must be multiplied by the following factors: ↩Ø d 12 and 16: f = 0.90, f0 = 0.86, ↩Ø d 20 to 50: f* |
Version |
Corrosion-resistant |
Permissible ambient temperature |
- 10 °C ... + 80 °C |
Weight [kg] |
0.58 |
Footnote friction force FR |
Frictional drags generated by linear bushings with integrated wiper seals on two sides when not under radial load. The frictional drags depend on speed and lubrication. |
Breakaway force [N] |
4.5 |
Type |
Linear set |
Dimension A [mm] |
62 |
Dimension D [mm] |
35 |
Dimension E1 [mm] |
48 |
Dimension E2 [mm] |
55 |
Dimension H [mm] |
27 |
Dimension H1 [mm] |
54 |
Dimension H4 [mm] |
17 |
Dimension L |
85 |
Dimension N1 [mm] |
26 |
Dimension N2 [mm] |
18 |
Dimension S [mm] |
6.6 |
Document type | Download link |
---|---|
Datasheets | c71b0252-e58d-4986-acf6-ba4e3a13d7b1 |
Manual | c1ec028f-fd7f-46f6-9960-58d0bb673140 |