Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Product attributes | |
---|---|
Product family classification |
Directional control valves pneumatic operated poppet 2-way normally closed |
Product family type |
VPI |
Product family |
VPI-8A-2A-09-NC |
Ports number |
2 |
Operating pressure, max. [bar] |
350 |
Max. flow [l/min] |
70 |
Positions |
2 |
Normal position |
Normally closed |
Spool Poppet |
Poppet type |
Type of connection |
Screw-in cartridge valve |
Direct - Pilot |
Direct acting |
Cavity |
017-E |
Nominal flow [l/min] |
70 |
Sealing material |
NBR |
Hydraulic fluid |
HL,HLP |
Product family |
2 ways |
Product type |
VPI |
Weight [kg] |
0.36 |
Document type | Download link |
---|---|
Datasheets | ae8347fc-956a-4c90-9159-b07caf456f6c?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=18326-74 |