Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Product attributes | |
---|---|
Product family classification |
Solenoid operated valves direct acting spool type 3-way 2-position |
Product family type |
VED |
Product family |
VED-16-08A-32 |
Operating pressure, max. [bar] |
280 |
Ports number |
3 |
Positions |
2 |
Max. flow [l/min] |
20 |
Spool Poppet |
Spool type |
Direct - Pilot |
Direct acting |
Type of connection |
Screw-in cartridge valve |
Cavity |
CA-08A-3N |
Nominal flow [l/min] |
20 |
Type of actuation |
Solenoid-actuated on/off |
Coil |
D36 |
Coil integrated |
To be ordered separately |
Manual override |
Knob manual override |
Sealing material |
NBR |
Hydraulic fluid |
HL,HLP |
Product type |
VED |
Product family |
3 ways |
Weight [kg] |
0.14 |
Document type | Download link |
---|---|
Datasheets | 18324-08?filterMediatype=1584 |