Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Product attributes | |
---|---|
Product family classification |
Solenoid operated valves pilot operated poppet type 2-way |
Product family type |
VEI |
Product family |
VEI-16-08A-NC |
Operating pressure, max. [bar] |
350 |
Ports number |
2 |
Max. flow [l/min] |
40 |
Positions |
2 |
Normal position |
Normally closed |
Spool Poppet |
Poppet type |
Type of connection |
Screw-in cartridge valve |
Direct - Pilot |
Pilot operated |
Cavity |
CA-08A-2N |
Nominal flow [l/min] |
40 |
Type of actuation |
Solenoid-actuated on/off |
Coil |
D36 |
Coil integrated |
To be ordered separately |
Manual override |
Knob manual override |
Sealing material |
NBR |
Hydraulic fluid |
HL,HLP |
Product family |
2 ways |
Product type |
VEI |
Weight [kg] |
0.16 |
Document type | Download link |
---|---|
Datasheets | ae8347fc-956a-4c90-9159-b07caf456f6c?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=18323-25 |