Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Product attributes | |
---|---|
Product family classification |
Solenoid operated valves pilot operated poppet type 2-way normally open |
Product family type |
VEI |
Product family |
VEI-16-08A-NA |
Operating pressure, max. [bar] |
350 |
Ports number |
2 |
Positions |
2 |
Max. flow [l/min] |
40 |
Normal position |
Normally open |
Spool Poppet |
Poppet type |
Direct - Pilot |
Pilot operated |
Type of connection |
Screw-in cartridge valve |
Cavity |
CA-08A-2N |
Nominal flow [l/min] |
40 |
Type of actuation |
Solenoid-actuated on/off |
Coil |
D36 |
Coil integrated |
To be ordered separately |
Sealing material |
NBR |
Hydraulic fluid |
HL,HLP |
Product type |
VEI |
Product family |
2 ways |
Weight [kg] |
0.14 |
Document type | Download link |
---|---|
Datasheets | 18323-26?filterMediatype=1584 |