Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Product attributes | |
---|---|
Product family classification |
Solenoid operated valves direct acting spool 3-way 2-position |
Product family type |
VED |
Product family |
VED-10A-32 |
Operating pressure, max. [bar] |
280 |
Ports number |
3 |
Max. flow [l/min] |
20 |
Positions |
2 |
Spool Poppet |
Spool type |
Direct - Pilot |
Direct acting |
Type of connection |
Screw-in cartridge valve |
Cavity |
CA-10A-3N |
Nominal flow [l/min] |
20 |
Type of actuation |
Solenoid-actuated on/off |
Coil |
S7 |
Coil integrated |
To be ordered separately |
Manual override |
Knob manual override |
Sealing material |
NBR |
Hydraulic fluid |
HL,HLP |
Product family |
3 ways |
Product type |
VED |
Weight [kg] |
0.19 |
Document type | Download link |
---|---|
Datasheets | ae8347fc-956a-4c90-9159-b07caf456f6c?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=18324-58 |