Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewSelect your location
Magnet catch slot 8, 10
Product attributes | |
---|---|
Profile slot |
8, 10 |
Packaging unit |
1 |
Delivery unit |
1 |
Scope of delivery |
Incl. counterpiece |
Material information |
PA, black,Steel, galvanized |
Required accessories |
Cylinder bolt ISO 4762,Washer,T-nut |
Weight [kg] |
0.04 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842516165 |
Download link |
---|
3D CAD |