The key task of external gear pumps is to convert mechanical energy (torque and rotational speed) into hydraulic energy (flow and pressure). To avoid unnecessarily high heat losses, units with high efficiencies are sought after. These are realized by means of pressure-dependent gap sealing and high-precision manufacturing technology.
Product attributes | |
---|---|
Max. flow [l/min] |
42.0 |
Nominal size [cm³/rev] |
14 |
Max. intermittent pressure [bar] |
280 |
Maximum rotational speed [rpm] |
3000 |
Drive shaft |
Spline shaft SAE J744 16-4 (9T 16/32DP) |
Direction of rotation |
Clockwise rotation |
Front cover |
SAE J744 82-2 (A) 2-bolt flange |
Housing material |
Aluminum |
Noise level |
Standard noise level |
Application |
general |
Product |
External Gear Unit |
Function |
Pump |
Model |
Model F (4 ... 28 cm³/rev) |
Series |
Bearing diameter 18mm |
Version |
Corrosion resistant, pinned |
Port connection |
Square flange to fitting ISO 8434-1 |
Sealing material |
NBR |
Rear cover |
Standard (cast iron) |
Weight [kg] |
3.62 |
Download link |
---|
3D CAD |
Open new tab to see further spare parts in our Spare Parts Catalog.