Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewSelect your location
Diaphragm-type accumulator, according to PED 2014/68/EU article 4(3): CE certificate not required. For pressure shock and pulsation absorption, fluid volume compensation or energy storage in hydraulic systems.
Product attributes | |
---|---|
Product family |
HAD |
Nominal volume [l] |
0.075 |
Operating pressure, max. [bar] |
250 |
Max. flow [l/min] |
10 |
Material (diaphragm / bladder) |
NBR |
Working port size |
M14x1,5 |
Conformity description |
Not required for size ≤ 1 liter |
Hydraulic fluid |
HLP,HLPD,HVLP,HVLPD,HFC |
Weight [kg] |
0.8 |
Document type | Download link |
---|---|
Datasheets | 264f339c-0849-46e7-b854-7037d23e07e4 |
Manual | 9ef1ffd0-3e78-431b-81ad-10853d54e6ed |
0538103012
Charging and test device for membrane accumulators type HAD
Price on Request