Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Product attributes | |
---|---|
Fastening elements for electromechanical cylinders |
Flexible coupling |
Nominal size [mm] |
80,100 |
Weight [kg] |
1.12 |
Footnote max. dynamic load |
Size 80: Fmax EMC; size 100: 28000 N |
Material |
Galvanized steel |
Dimension A1 [mm] |
90 |
Dimension A2 [mm] |
90 |
Dimension axial clearance |
0.4 mm ... 0.8 mm |
Dimension of axial clearance max. [mm] |
0.8 |
Dimension of axial clearance min. [mm] |
0.4 |
Dimension D1 H11 [mm] |
40 |
Dimension D6 H13 [mm] |
14 |
Dimension D7 H13 [mm] |
20 |
Dimension E1 [mm] |
65 |
Dimension E1 tolerance [mm] |
±0.3 |
Dimension E2 [mm] |
65 |
Dimension E2 tolerance [mm] |
±0.3 |
Dimension H [mm] |
35 |
Dimension H1 [mm] |
20 |
Dimension radial clearance |
1.9 mm ... 2.3 mm |
Dimension of radial clearance max. [mm] |
2.3 |
Dimension of radial clearance min. [mm] |
1.9 |
Dimension SW [mm] |
36 |
Dimension T2 [mm] |
13 |
Document type | Download link |
---|---|
Datasheets | 4a33e7a8-ef8c-4117-b4ab-6ef8c02ee3ca |
Manual | 6a50352d-9a89-4880-8dc3-e45d23b26466 |