Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewSelect your location
End piece 30x45C, black ESD
Product attributes | |
---|---|
ESD |
yes |
Color |
Black |
Packaging unit |
20 |
Scope of delivery |
Incl. fastening material |
Material |
PA |
Material information |
Fastening material: Steel, galvanized |
Fastening material |
1x flange head screw M8x20,1x flange nut M8 |
Weight [kg] |
0.03 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842554711 |
Manual | search?s=download&q=3842554711 |
Download link |
---|
3D CAD |