Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Trolley profile LF6S
Product attributes | |
---|---|
Condition on delivery |
Variable length |
Profile slot |
8 |
Length [L1 min] [mm] |
150 |
Length [L1 max] [mm] |
3000 |
Area moment of inertia in z-direction [lz] [cm⁴] |
74.66 |
Profile surface [A] [cm²] |
814 |
Area moment of inertia in y-direction [ly] [cm⁴] |
5.89 |
Mass [m] |
2.2 |
Material |
Aluminum, anodized |
Weight [kg] |
0 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842993061 |
Download link |
---|
3D CAD |