Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewManufacturing automation solutions
OverviewPartner
OverviewJob opportunities
OverviewSelect your location
Adjusted to valves. Short commissioning time.
Product attributes | |
---|---|
Product family |
VT-MRPA2-1/2-2 |
Supply voltage |
24 VDC |
Electrical connector |
Screw terminals |
Connectivity |
Analog, command value ±10 mA |
Design |
Module |
Weight [kg] |
0.22 |
Document type | Download link |
---|---|
Datasheets | 61cafba2-c727-460a-a271-decde948749e |
Manual | 438273f0-f145-4b9c-b04e-0d32e2ff27b3 |