Select your location
Products
OverviewIndustries
OverviewService
OverviewBuy
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewEDI (Electronic Data Interchange)
OverviewSelect your location
Strut profile 90x180L Q&E, L80-5600
Product attributes | |
---|---|
Condition on delivery |
Profile finishing |
Profile slot |
10 |
Modular dimension [mm] |
45 |
Cross-section |
90x180L |
Profile type |
Standard |
Open slots |
12 |
Dimensions |
90x180 |
Color |
Natural |
Length min [L min] [mm] |
80 |
Packaging unit |
1 |
Length max [L max] [mm] |
6070 |
Mass [m] |
11.6 |
Notice |
DGmax = 30°, Lmin1 / Lmin2 = 404/508mm,Standard profile finishing at specified slots |
Profile surface [A] [cm²] |
42.8 |
Moment of resistance in the y-direction [Wy] [cm³] |
89.1 |
Area moment of inertia in y-direction [ly] [cm⁴] |
401 |
Torsional moment of inertia [It] [cm⁴] |
257 |
Moment of resistance in the x-direction [Wx] [cm³] |
153.3 |
Area moment of inertia in x-direction [lx] [cm⁴] |
1380 |
Moment of torsion resistance [Wt] [cm³] |
47.1 |
Standard profile finishing |
M12 / D9,8(C,D,E,F,I,J,K,L)1) / D17(C,D,E,F,I,J,K,L)1) / DB17 / F1(A,G) |
Customized profile finishing |
DI / DIS / MT / MTS / MI / MIS / DG |
Standard profile finishing minimum length |
Observe minimum length |
Standard profile finishing [L max] [mm] |
6000 |
Individual profile finishing [L max i] [mm] |
4900 |
Material |
Aluminum, anodized |
Recommended accessories |
Cover cap 90x90L, black,Cover cap 90x90L, signal gray |
Weight [kg] |
0 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842993677 |
Download link |
---|
3D CAD |