Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewManufacturing automation solutions
OverviewPartner
OverviewJob opportunities
OverviewSelect your location
Product attributes | |
---|---|
Mechanical accessories for linear axes |
Connecting shafts |
Nominal size [mm] |
145 |
Tightening torque [Nm] |
15 |
Outer diameter D [mm] |
19 |
Weight [kg] |
1.2 |
Mass m |
0.0012 · (Lcs (mm) - 118) + 0.62 |
Mass moment of inertia |
0.67 · (Lcs (mm) - 118) + 246 |
Rated torque of connecting shaft Mcs [Nm] |
30 |
Peak torque of connecting shaft Ms [Nm] |
45 |
Dimension A [mm] |
55 |
Dimension D [mm] |
19 |
Dimension thread M |
M6 |
Dimension LB [mm] |
32 |
Dimension Lcs max. [mm] |
3000 |
Dimension Lcs min. [mm] |
150 |