Type R13205..00 is a plastic plain bearing with flange. This flange is intended to be a simple holding device against axial displacement. At the same time, however, it can also absorb axially occurring forces
Type R13207..00 is equipped with two flanges with different diameters. This type is specially designed for mounting in sheet metal shields up to a maximum thickness of 2 mm, ensuring the secure fit of the plastic plain bearings in the bearing plates.