Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewSelect your location
Mounting runner block for ball runner block
Preload class C3
Size 20
Product attributes | |
---|---|
Accessories for |
Guide rail |
Nominal size [mm] |
20 |
Width of runner block [mm] |
44 |
Length of runner block [mm] |
91 |
Outer diameter D [mm] |
6 |
Weight [kg] |
0.45 |
Pitch T guide rail [mm] |
55 |
Dimension A (profiled rail systems) [mm] |
44 |
Dimension B (profiled rail systems) [mm] |
91 |
Dimension D [mm] |
6 |
Document type | Download link |
---|---|
Manual | cf0e34b5-575a-40e7-9d28-615d0f9a2ef0 |