Control cover for 2-way cartridge valves, reliable limiting of the pressure in connection with a 2-way cartridge valve according to the hydraulic symbol.

  • Multiple pressure ratings
  • Hexagon

Product attributes

Product family

LFA

Operating pressure, max. [bar]

400

Type of connection

Subplate mounting

Size

80

Type of actuation

Manual pressure adjustment

Electrical connection description

Connector 3-pole (2 + PE) according to EN 175301-803

Hydraulic fluid

HL,HLP,HLPD,HVLP,HVLPD,HFC

Seals

NBR

Weight [kg]

32.66

Open new tab to see further spare parts in our Spare Parts Catalog.

Open Spare Parts Catalog