Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Linear set (steel)
1 torque-resistant LB
Ball guide grooves = 1
Shaft diameter d = 30
Shaft included
2000 = standard length as per table
Without seal
Version: Standard
Product attributes | |
---|---|
Shaft diameter d [mm] |
30 |
Series |
Torque |
Dynamic load capacity C [N] |
3680 |
Footnote dynamic load capacity C |
The load capacities indicated are minimal values as the direction of loading cannot always be clearly defined. |
Max. acceleration amax [m/s²] |
150 |
Maximum permissible linear speed vmax [m/s] |
3 |
Dynamic torsional moment load capacity Mt [Nm] |
23 |
Outer diameter D [mm] |
47 |
Static load capacity C0 [N] |
2790 |
Footnote static load capacity C0 |
The load capacities indicated are minimal values as the direction of loading cannot always be clearly defined. |
Mass m (kg/m) [kg/m] |
5.5 |
Permissible ambient temperature |
- 10 °C ... + 80 °C |
Weight [kg] |
0.1 |
Type |
Linear set |
Dimension B [mm] |
84 |
Dimension D [mm] |
47 |
Dimension E1 [mm] |
58 |
Dimension E2 [mm] |
62 |
Dimension H [mm] |
35 |
Dimension H1 [mm] |
70 |
Dimension L |
80 |
Dimension N [mm] |
18 |
Dimension S [mm] |
10.5 |
Standard length l of the shaft footnote [mm] |
R.... ... 85: l = 900 mm, R.... ... 87: l = 1200 mm, R.... ... 88: l = 2000 mm |
Standard length l of the shaft [mm] |
600 |
Document type | Download link |
---|---|
Datasheets | c71b0252-e58d-4986-acf6-ba4e3a13d7b1 |
Manual | c1ec028f-fd7f-46f6-9960-58d0bb673140 |