Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewManufacturing automation solutions
OverviewPartner
OverviewJob opportunities
OverviewSelect your location
Potential-free switching of currents from 1 mA to 2.0 A. Small hysteresis, depending on the set switching point. High repetition accuracy < 1% of the set pressure.
Product attributes | |
---|---|
Connection diagram |
Flange connection |
Product family |
HED 5 |
Operating pressure, max. [bar] |
350 |
Output signal |
Micro switch with normally closed contact/NO contact function |
Supply voltage |
12...250 V AC/DC |
Electrical connector |
Connector, 4-pole (3 + PE) |
Electrical connection description |
Connector 4-pole (3 + PE) according to EN 175301-803 |
Conformity description |
CE – according to Low-Voltage Directive 2014/35/EU |
Hydraulic fluid |
HL,HLP,HLPD,HVLP,HVLPD,HETG,HFC |
Seals |
NBR |
Weight [kg] |
0.24 |
Document type | Download link |
---|---|
Datasheets | 5fb9e728-8b4a-4fa4-b600-bff97699f1b3 |
Manual | ea5985a5-8771-49c3-874b-aa82143acda1 |
Download link |
---|
3D CAD |
R901017012
Mating connector, connector 3-pole (2 + PE) EN 175301-803
Price on Request