Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewManufacturing automation solutions
OverviewPartner
OverviewJob opportunities
OverviewSelect your location
Slide hanger
Product attributes | |
---|---|
Profile slot |
10 |
Color |
Natural |
Packaging unit |
1 |
Force [Fmax] [N] |
150 |
Material |
POM |
Recommended accessories |
Sliding block as a stopper |
Weight [kg] |
0.01 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842218953 |
Download link |
---|
3D CAD |
3842547813
Sliding block groove 10 steel, stainless, M5
Advertised Price
$2.903842547812
Sliding block groove 10 steel, stainless, M6
Advertised Price
$2.903842547811
Sliding block groove 10 steel, stainless, M8
Advertised Price
$2.90