Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewManufacturing automation solutions
OverviewPartner
OverviewJob opportunities
OverviewSelect your location
Product attributes | |
---|---|
Product family classification |
Proportional valves direct acting spool 4-way 3-position |
Product family type |
VEPS |
Product family |
VEPS-10A-43 |
Operating pressure, max. [bar] |
350 |
Ports number |
4 |
Max. flow [l/min] |
25 |
Positions |
3 |
Spool Poppet |
Spool type |
Direct - Pilot |
Direct acting |
Type of connection |
Screw-in cartridge valve |
Cavity |
CA-10A-4N |
Nominal flow [l/min] |
25 |
Type of actuation |
Electro-proportional |
Coil |
GP37 |
Coil integrated |
to be ordered separately |
Manual override |
Push and pull manual override |
Sealing material |
FKM |
Hydraulic fluid |
HL,HLP |
Product family |
4 ways |
Product type |
VEPS |
Weight [kg] |
0.38 |
Document type | Download link |
---|---|
Datasheets | ae8347fc-956a-4c90-9159-b07caf456f6c?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=18324-66 |