• Maximum operating pressure 350 bar (5000 psi)
  • Maximum flow 20 l/min (5 gpm)
  • Port: G 1/4

Product attributes

Product family classification

Pilot operated check, dual

Product family type

VSO

Product family

VSO-DE-L (G 1/4)

Operating pressure, max. [bar]

350

Ports number

4

Max. flow [l/min]

20

Type of connection

Threaded connection

Direct - Pilot

External pilot operated

Pilot ratio

4:1

Nominal flow [l/min]

20

Pressure setting [bar]

3

Pressure pre-setting

Without pressure pre-setting

Ports

G 1/4

Sealing material

NBR

Hydraulic fluid

HL,HLP

Product type

VSO-L

Product family

Double effect

Weight [kg]

0.51

For this product we found matching items in our spare parts catalog

Open Spare Parts Catalog