Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Material shelf Economic, SB 610/410
Product attributes | |
---|---|
Profile slot |
8 |
ESD |
yes |
Economic |
yes |
Color |
Black |
Packaging unit |
1 |
Material |
SB, ESD-conductive |
Scope of delivery |
Includes brackets for fastening on the 10 mm slot |
Delivery information |
Fully assembled |
Width of material shelf [BE] [mm] |
610 |
Depth of material shelves [TE] [mm] |
410 |
Recommended accessories |
Swivel mounting,Labeling clip,ESD mat insert |
Weight [kg] |
5.5 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842538458 |