Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Control cover for 2-way cartridge valves, reliable limiting of the pressure in connection with a 2-way cartridge valve according to the hydraulic symbol.
Product attributes | |
---|---|
Product family |
LFA …E |
Operating pressure, max. [bar] |
400 |
Type of connection |
Subplate mounting |
Size |
50 |
Type of actuation |
Manual pressure adjustment |
Electrical connection description |
Connector 3-pole (2 + PE) according to EN 175301-803 |
Hydraulic fluid |
HL,HLP,HLPD,HVLP,HVLPD,HFC |
Seals |
NBR |
Weight [kg] |
10.9 |
Document type | Download link |
---|---|
Datasheets | 7575dacf-1121-4ad2-b655-e1083159351e |
Manual | 2ec766f2-e244-41ae-873f-65d2896298fa |