Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewSelect your location
for controlling proportional valves without position control. Compact design. Quick assembly and short commissioning times.
Product attributes | |
---|---|
Product family |
VT-SSPA1-525 |
Supply voltage |
24 VDC |
Electrical connector |
Connector, 4-pole, M12 x 1, coding A |
Electrical connection description |
Connector, 4-pole, M12 x 1, coding A according to EN 61076-2-101 |
Connectivity |
Analog, command value 0…10 V |
Design |
Connector |
Weight [kg] |
0.14 |
Document type | Download link |
---|---|
Datasheets | ae44f290-98f3-49d0-9bb4-5b7109de0bd4 |
Manual | 438273f0-f145-4b9c-b04e-0d32e2ff27b3 |