Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewSelect your location
Adjusted to valves. Short commissioning time.
Product attributes | |
---|---|
Product family |
VT-MRPA1-100 |
Supply voltage |
24 VDC |
Electrical connector |
Screw terminals |
Connectivity |
Analog, command value 0…10 V |
Design |
Module |
Weight [kg] |
0.23 |
Document type | Download link |
---|---|
Datasheets | ad63f7d4-b6e7-4408-8d2e-ebef0f7c6b9a |
Manual | 438273f0-f145-4b9c-b04e-0d32e2ff27b3 |