Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewSelect your location
Product attributes | |
---|---|
Fastening elements for electromechanical cylinders |
Trunnion |
Nominal size [mm] |
32 |
Weight [kg] |
0.2 |
Dimension D H11 [mm] |
30 |
Dimension D1 [mm] |
6.6 |
Dimension D2 [mm] |
11 |
Dimension L1 |
7.5 |
Dimension TD e9 [mm] |
12 |
Dimension Tg [mm] |
32.5 |
Dimension TG [mm] |
32.5 |
Dimension TG tolerance [mm] |
±0.2 |
Dimension Tk [mm] |
16 |
Dimension TL h14 [mm] |
12 |
Dimension TM h14 [mm] |
50 |
Dimension UW [mm] |
48 |
Document type | Download link |
---|---|
Datasheets | 4a33e7a8-ef8c-4117-b4ab-6ef8c02ee3ca |
Manual | 6a50352d-9a89-4880-8dc3-e45d23b26466 |