Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewSelect your location
T-nut 8 mm slot stainless steel M4
Product attributes | |
---|---|
Profile slot |
8 |
ESD |
yes |
Thread size |
M4 |
Packaging unit |
100 |
Notice |
Groove retention refers to M6 |
Groove retention [Fmax] [N] |
4000 |
Material |
Stainless steel |
Required accessories |
insulating cap |
Weight [kg] |
0.01 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842536600 |
Download link |
---|
3D CAD |