Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewSelect your location
The Smart Function Kit mechatronic building system is suitable for numerous pressing and joining applications.
Preselected mechanical and electrical components and software are combined in various kits for forces from 2 to 70 kN as an ideal basis for system integrators and end users.
The Smart Function Kit can be used as a stand-alone solution or incorporated in superior systems via field bus.
Product attributes | |
---|---|
Weight [kg] |
0 |
Document type | Download link |
---|---|
Datasheets | db479246-a7e6-4304-bbdb-f421d170495d |
Manual | 2c1f2882-da73-471a-bfbb-2b78cda20988 |