Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Product attributes | |
---|---|
Fastening elements for electromechanical cylinders |
Female spherical rod end bearing |
Nominal size [mm] |
40 |
Weight [kg] |
0.11 |
Material |
Galvanized steel |
Dimension AA [mm] |
22 |
Dimension Av min. [mm] |
18 |
Dimension CE [mm] |
50 |
Dimension CN H7 [mm] |
12 |
Dimension EN [mm] |
16 |
Dimension EN tolerance [mm] |
-0.1 |
Dimension EU max. [mm] |
12.5 |
Dimension LF [mm] |
16 |
Dimension SW [mm] |
19 |
Dimension Z [°] |
4 |
Document type | Download link |
---|---|
Datasheets | 4a33e7a8-ef8c-4117-b4ab-6ef8c02ee3ca |
Manual | 6a50352d-9a89-4880-8dc3-e45d23b26466 |