Strut profile 40x120L Q&E

  • Minimum profile lengths for profile finishing: see table

Product attributes

Condition on delivery

Profile finishing

Profile slot

10

Modular dimension [mm]

40

Cross-section

40x120L

ESD

yes

Open slots

8

Dimensions

40x120

Profile type

Standard

Color

Natural

Length min [L min] [mm]

50

Packaging unit

1

Length max [L max] [mm]

6070

Notice

DGmax = 45°, Lmin1 / Lmin2 = 439/578mm,Standard profile finishing at specified slots

Profile surface [A] [cm²]

15.5

Moment of resistance in the y-direction [Wy] [cm³]

13.9

Area moment of inertia in y-direction [ly] [cm⁴]

27.8

Torsional moment of inertia [It] [cm⁴]

17.2

Moment of resistance in the x-direction [Wx] [cm³]

33.9

Area moment of inertia in x-direction [lx] [cm⁴]

203.2

Moment of torsion resistance [Wt] [cm³]

10

Standard profile finishing

M12 / D9,8(B,C,D,F,G,H)1) / D17(B,C,D,F,G,H)1) / DB17 / F1(A,E)

Customized profile finishing

DI / DIS / MT / MTS / MI / MIS / DG

Standard profile finishing minimum length

Observe minimum length

Mass [m]

4.2

Standard profile finishing [L max] [mm]

6000

Individual profile finishing [L max i] [mm]

5400

Material

Aluminum, anodized

Recommended accessories

Cover cap 40x40, signal gray,Cover cap 40x40, black,Cover cap 40x80, signal gray,Cover cap 40x80, black

Weight [kg]

0

Download link
3D CAD

For this product we found matching spare parts in our Spare Parts Catalogue

Open Catalogue

Accessories