Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewSelect your location
Strut profile 100x200L Q&E
Product attributes | |
---|---|
Condition on delivery |
Profile finishing |
Cross-section |
100x200L |
Profile slot |
10 |
Modular dimension [mm] |
50 |
Open slots |
12 |
Dimensions |
100x200 |
Profile type |
Standard |
Color |
Natural |
Packaging unit |
1 |
Length max [L max] [mm] |
6070 |
Length min [L min] [mm] |
50 |
Mass [m] |
14.6 |
Notice |
DGmax = 30°, Lmin = 416/532mm,Standard profile finishing at specified slots |
Profile surface [A] [cm²] |
54 |
Moment of resistance in the y-direction [Wy] [cm³] |
120.4 |
Area moment of inertia in y-direction [ly] [cm⁴] |
602.1 |
Torsional moment of inertia [It] [cm⁴] |
421 |
Moment of resistance in the x-direction [Wx] [cm³] |
213.3 |
Area moment of inertia in x-direction [lx] [cm⁴] |
2133.1 |
Moment of torsion resistance [Wt] [cm³] |
75.7 |
Standard profile finishing |
D9,8(C,D,E,F,I,J,K,L)1) / D17(C,D,E,F,I,J,K,L)1) / DB17 / F1(A,G) |
Customized profile finishing |
DI / DIS / MT / MTS / MI / MIS / DG |
Standard profile finishing minimum length |
Observe minimum length |
Standard profile finishing [L max] [mm] |
6000 |
Individual profile finishing [L max i] [mm] |
5400 |
Material |
Aluminum, anodized |
Recommended accessories |
Cover cap 100x100, black,Cover cap 100x100, signal gray |
Weight [kg] |
0 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842993687 |
Download link |
---|
3D CAD |