VE 2/D-60 Stop Gate
Product attributes | |
---|---|
ESD |
yes |
Operating temperature [T] max |
+5 ... +60 °C |
Pneumatic straight connection [Ø] [mm] |
4 |
Min. workpiece pallet weight m |
1 kg |
Material information |
Housing: Aluminum, hard anodized,Stop cam: Steel, hardened |
Workpiece pallet total weight [mG] [kg] |
60 |
Scope of delivery |
Incl. all fastening material to mount on ST 2/... conveyor section |
Delivery information |
Fully assembled |
required compressed air connection [pmax] [bar] |
6 |
required compressed air connection [pmin] [bar] |
4 |
Notice |
High-temperature stop gate on request |
Recommended accessories |
VE 2/RS Return Stop |
Weight [kg] |
0.55 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842547785 |
Manual | search?s=download&q=3842547785 |
Download link |
---|
3D CAD |
For this product we found matching spare parts in our Spare Parts Catalogue