Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Product attributes | |
---|---|
Fastening elements for electromechanical cylinders |
Swivel bearing |
Nominal size [mm] |
50 |
Weight [kg] |
0.48 |
Material |
Galvanized cast iron with spheroidal graphite |
Dimension CH JS15 [mm] |
45 |
Dimension CN H7 [mm] |
16 |
Dimension EN [mm] |
21 |
Dimension EN tolerance [mm] |
-1 |
Dimension ER max. [mm] |
21 |
Dimension EU [mm] |
15 |
Dimension G1 JS14 [mm] |
33 |
Dimension G2 JS14 [mm] |
30 |
Dimension G3 max. [mm] |
45 |
Dimension H1 [mm] |
23 |
Dimension H2 (profiled rail systems) [mm] |
11 |
Dimension H2 tolerance [mm] |
±1 |
Dimension K1 JS14 [mm] |
50 |
Dimension K2 max. [mm] |
65 |
Dimension S H13 [mm] |
9 |
Document type | Download link |
---|---|
Datasheets | 4a33e7a8-ef8c-4117-b4ab-6ef8c02ee3ca |
Manual | 6a50352d-9a89-4880-8dc3-e45d23b26466 |