Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewSelect your location
Slider rail D28L
Product attributes | |
---|---|
Condition on delivery |
Single rod in standard length |
Color |
Black |
Delivery unit |
10 |
Packaging unit |
10 |
Length [L] |
2000 |
Material |
PVC |
Weight [kg] |
0.18 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842541196 |