Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Product attributes | |
---|---|
Electrical accessories for linear axes |
Magnetic sensors |
Connection type |
Cable 2.0 m, 3-pin |
Galvanized connection ends |
✓ |
Switching function version |
REED/changeover contact: (NC: C+NC, NO: C+NO) |
Certifications and approvals |
‒ |
Permissible ambient temperature |
- 40 °C ... + 85 °C |
Activation point (dimension x) [mm] |
9 |
Operating voltage |
≤ 30 |
Dynamic bending radius |
‒ |
Static bending radius |
‒ |
Bending cycles |
‒ |
Weight [kg] |
0.16 |
Switch-on suppression |
no |
Function indicator |
no |
Functional principle |
magnetic |
Dynamic bending radius footnote |
Technical data only for the cast-on connection line at the sensor. Even more performance, e.g. extension cables are offered for use in an energy chain. |
Footnote bending radius, static |
Technical data only for the cast-on connection line at the sensor. The available extension cables offer even better performance, e.g. when using a cable drag chain. |
Bending cycles footnote |
Technical data only for the cast-on connection line at the sensor. Even more performance, e.g. extension cables are offered for use in an energy chain. |
Footnote cable diameter d with tolerance |
Technical data only for the cast-on connection line at the sensor. The available extension cables offer even better performance, e.g. when using a cable drag chain. |
Footnote cable cross-section |
Technical data only for the cast-on connection line at the sensor. Even more performance, e.g. extension cables are offered for use in an energy chain. |
Suitable for drag chains footnote |
Technical data only for the cast-on connection line at the sensor. Even more performance, e.g. extension cables are offered for use in an energy chain. |
Weld spark-resistant footnote |
Technical data only for the cast-on connection line at the sensor. Even more performance, e.g. extension cables are offered for use in an energy chain. |
Torsion-resistant footnote |
Technical data only for the cast-on connection line at the sensor. Even more performance, e.g. extension cables are offered for use in an energy chain. |
Cable diameter D [mm] |
3.2 |
Cable diameter D tolerance [mm] |
±0.2 |
Compatible |
MKK/MKR-040 |
Short-circuit protection |
‒ |
Load current |
500 |
Cable cross-section |
3x0,14 |
Max. permissible approach speed [m/s] |
2 |
MTTFd (per EN ISO 13849-1) [Years] |
‒ |
Pulse extension |
‒ |
Switching frequency |
2.5 |
Suitable for drag chains |
no |
Protection class |
IP66 |
Weld spark-resistant |
‒ |
Torsion-resistant |
‒ |
Reverse polarity protection |
‒ |
Use |
Reference, limit switch |