Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Product attributes | |
---|---|
Current consumption max. [A] |
200 |
Components |
Sensors |
Switching distance [mm] |
8 |
Protection class |
IP20 |
Switching frequency [Hz] |
0-500 |
Operating voltage (DC voltage) [V] |
24 |
Weight [kg] |
0.22 |